You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8119

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8119

General Information

  • Extended Product Type:
    8119
  • Product ID:
    2CLA811900A1001
  • EAN:
    8427238016535
  • Catalog Description:
    Buzzer - Sky Niessen
  • Long Description:
    Rated voltage: 230 Vac / 50 Hz
    Rated power: 8 VA
    Adjustable tone
    Acoustic power at 1 meter with cover plate: 75 dB
    Without fixing claws
    Cover plate code: 8529, 8629, 8419, 8219 & 5529

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Current Type:
    AC
  • Rated Voltage (Ur):
    250 V
  • Power Consumption (@Pcons):
    0.2 A
  • Design Range:
    Sky Niessen
  • Sound / Tone Type:
    Continuous Tone
  • Sound dB (A):
    72 dB
  • Mounting Type:
    Built-in
  • Surface Finishing:
    Untreated
  • Housing Material:
    Plastic
  • Housing Color:
    Black
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CLC811900A1001
  • REACH Declaration:
    9AKK108467A7464
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.149 m
  • Product Net Height:
    0.078 m
  • Product Net Depth / Length:
    0.225 m
  • Product Net Weight:
    0.064 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0811900

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000844 - Buzzer
  • ETIM 9:
    EC000844 - Buzzer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    46171618
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links