Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8130.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8130.1

General Information

  • Extended Product Type:
    8130.1
  • Product ID:
    2CLA813010A1001
  • EAN:
    8427238057293
  • Catalog Description:
    8130.1 Universal single relay time delayed switch
  • Long Description:
    Rated voltage: 230 V~, +10 % / -10 %
    Rated frequency: 50 Hz
    For switching incandescent lamps, 230 V tungsten halogen lamps, fluorescent lamps and low-voltage halogen lamps, that are actuated via transformers.
    3 wire connection (neutral conductor required).
    With operating mode switch for operating mode: switch, time switch.
    Switch operating mode: press on the upper rocker switch half to switch the light on, press on the lower rocker switch half to switch the light off.
    Time switch operating mode: press on the upper rocker switch half to switch the light on, the light automatically switches off after a time delay. Manual switching off not possible. The delay can be set in 5 steps between 30 and 300 secs.
    Operation also possible via conventional push buttons 8104.X.
    Inputs: 1
    Polling voltage: 230 V~, Sensing pulse, L-wire
    Outputs: 1 Normally open contact, potential-bound
    Suitable for: ohmic, capacitive and inductive loads
    Rated current: 10 AX
    Rated power: 2300 W/VA
    Included: attachable claws.
    Electronic cover plate code: 8530, 8430, 8230 & 5530

Technical

  • Number of Channels:
    4
  • Transmission Standard:
    Radio Control
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    0.073 m
  • Product Net Height:
    0.052 m
  • Product Net Depth / Length:
    0.073 m
  • Product Net Weight:
    0.105 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.073 m
  • Package Level 1 Height:
    0.052 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    0.105 kg
  • Package Level 1 EAN:
    8427238057293

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • ETIM 8:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122208
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds