You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8130.7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8130.7

General Information

  • Extended Product Type:
    8130.7
  • Product ID:
    2CLA813071A1001
  • EAN:
    8427238092010
  • Catalog Description:
    8130.7 Wireless blind actuator
  • Long Description:
    Rated voltage: 230 Vac ± 10% / 50-60 Hz
    For wireless switching of electrical loads or controlling blinds/shutters.
    2 functions: 2-gang switch or blind control.
    Operation also possible via conventional blind controls code 8144.X or push-buttons 8104.X.
    For wall mounted transmitter code: 8531.1 & 8531.2.
    With blind switch function: 3 minutes run time.
    Repeater function can be activated for extended range.
    For universal attachment or installation.
    3 wire connection (neutral conductor required).
    Send/receive frequency: 868 MHz.
    Free-field range: approx. 100 m.
    Control element: adjustable potentiometer
    Display elements: status indication of output via LED.
    Inputs: 2
    Polling voltage: 230 V~, Sensing pulse, L-wire
    Outputs: 2 Normally open contact, 230 Vac
    Rated power:
    - Blind motors: 3 A, cos φ0.5
    - Incandescent/halogen lamps: 3 A
    - Fluorescent lamps: 3 AX
    Temperature range (Device): -5 °C to 45 °C
    Dimensions: (L x W x D): 47 mm x 48 mm x 22 mm

Technical

  • Current Type:
    230 V AC
  • Frequency (f):
    868 MHz
  • Number of Relays:
    2
  • Mounting Type:
    Other
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    0.076 m
  • Product Net Height:
    0.064 m
  • Product Net Depth / Length:
    0.076 m
  • Product Net Weight:
    0.059 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.076 m
  • Package Level 1 Height:
    0.064 m
  • Package Level 1 Depth / Length:
    0.076 m
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    8427238092010

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000436 - Radio receiver
  • ETIM 8:
    EC000436 - Radio receiver
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39121801
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links