Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8134.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8134.1

General Information

  • Extended Product Type:
    8134.1
  • Product ID:
    2CLA813410A1001
  • EAN:
    8427238044132
  • Catalog Description:
    8134.1 Circuit breaker 6A & RCD 10mA
  • Long Description:
    Rated voltage: 120 - 230 Vac; 50/60 Hz
    Rated current: 6A
    Braking capacity: 1.500A
    Residual current (sensitivity - I∆n): 10 mA
    C type magneto-thermic protection
    A type residual current protection
    Two-pole (1P + N) with 1 protected pole
    Without fixing claws
    Cover plate code: 8534, 8434, 8234 & 5534

Technical

  • Rated Operational Voltage:
    Maximum 230 V
  • Number of Poles:
    1
  • Number of Switch Positions:
    2
  • Design:
    Built-in device
  • Actuator Type:
    Rocker
  • Switch Type:
    On / Off
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    Front IP20

Dimensions

  • Product Net Width:
    0.076 m
  • Product Net Height:
    0.064 m
  • Product Net Depth / Length:
    0.076 m
  • Product Net Weight:
    0.12 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.076 m
  • Package Level 1 Height:
    0.064 m
  • Package Level 1 Depth / Length:
    0.076 m
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    8427238044132

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363010
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002611 - Control switch
  • ETIM 8:
    EC002611 - Control switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363010
  • UNSPSC:
    39122200
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds