Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8142.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8142.1

General Information

  • Extended Product Type:
    8142.1
  • Product ID:
    2CLA814210A1001
  • EAN:
    8427238234731
  • Catalog Description:
    Switch 2-way
  • Long Description:
    Rated voltage: 110 - 250 Vac
    Rated current: 10AX
    Screwless terminals
    Included: fixing claws
    Rocker code: 8511, 8611, 8411, 8211 & 5511

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Rated Voltage (Ur):
    250 V
  • Design Range:
    Platform 8100
    Alba
    Sky Niessen
  • Color:
    No color
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC814210A1001
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    9AKK108467A7464
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    3912afc4-d4c7-40cd-bbec-a99bbac0bebc Spain (ES)

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    0.149 m
  • Product Net Height:
    0.225 m
  • Product Net Depth / Length:
    0.225 m
  • Product Net Weight:
    0.066 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122200
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links