Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8144

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8144

General Information

  • Extended Product Type:
    8144
  • Product ID:
    2CLA814400A1001
  • EAN:
    8427238016580
  • Catalog Description:
    Push button
  • Long Description:
    Rated voltage: 110 - 250 Vac
    Rated current: 10AX
    Direct control
    Interlocked gangs
    Included: fixing claws
    Rocker code: 8544, 8644, 8444, 8244 & 5544

Installation

  • Instructions and Manuals:
    2CLX810109A1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Screw

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Number of Poles:
    1
  • Number of Buttons:
    2
  • Design Range:
    Platform 8100
    Alba
    Sky Niessen
  • Actuator Type:
    Rocker
  • Connection Type:
    Screw
  • Label Space Provided:
    No
  • Model Number:
    1-pole push button
  • Color:
    No color
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    b3231309-78ad-4ae2-9c2a-117e16f2faef Spain (ES)

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.149 m
  • Product Net Height:
    0.078 m
  • Product Net Depth / Length:
    0.225 m
  • Product Net Weight:
    0.064 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0814400

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000044 - Window blind switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122200
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links