You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8150.7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8150.7

General Information

  • Extended Product Type:
    8150.7
  • Product ID:
    2CLA815070A1001
  • EAN:
    8427238045108
  • Catalog Description:
    TV / R loop-through outlet Loop-through socket
  • Long Description:
    TV and R double outlet - Intermidiate
    Installation as an intermidiate outlet in series connected to each other. From 2nd to 4th floor.
    Connection: screw terminal and clamp.
    Output connectors (C1 / C2): IEC male 9,52mm diam. / IEC female 9,52mm diam.
    Frequency range (I/O / C1 / C2): 13 - 862 MHz / 13 - 862 MHz / 13 - 862 MHz
    Basic loss (FM / DAB / VHF / UHF): 25±1,5 dB / 25 ±1,5 dB / 8,0±0,7 dB / 8,0±0,7 dB
    Through loss (FM / VHF / UHF): 2,0±0,3 dB / 2,0±0,5 dB / 2,0±0,5 dB
    Directivity (FM / TV): >12 dB / >9 dB
    Isolation (FM / TV): >16 / >15
    Return loss (FM / TV): >12 / >12
    Included: fixing claws
    Cover plate code: 8550, 8650, N2250.8, 8450, 8250 & 5550

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Frequency (f):
    10...862 MHz
  • Number of IEC Outlets:
    2
  • Design Range:
    Sky Niessen
  • Cover Plate Type:
    None
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Model Number:
    Loop-through socket
  • Number of Batteries:
    0
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CLC815070A1001
  • REACH Declaration:
    9AKK108467A7464
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.149 m
  • Product Net Height:
    0.078 m
  • Product Net Depth / Length:
    0.225 m
  • Product Net Weight:
    0.082 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA815070A1002

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000439 - Antenna socket box
  • ETIM 9:
    EC000439 - Antenna socket box
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369010
  • UNSPSC:
    39121463
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links