You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8155.68

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8155.68

General Information

  • Extended Product Type:
    8155.68
  • Product ID:
    2CLA815568A1001
  • EAN:
    8427238193526
  • Catalog Description:
    HDMI wired + USB connection unit USB
  • Long Description:
    Front: 1x HDMI connector (Type A connector) & 1x USB 2.0 connector (Type A connector)
    Rear: HDMI screwless terminals (20 wires) & USB screw terminals (5 wires)
    Supports HDMI 1.4 and 2.0
    Without fixing claws
    Cover plate code: 8555.1

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Application:
    USB
    HDMI
  • Design Range:
    Sky Niessen
  • Number of Batteries:
    0
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    73 mm
  • Product Net Height:
    52 mm
  • Product Net Depth / Length:
    0.073 m
  • Product Net Weight:
    0.077 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369010
  • UNSPSC:
    39121462
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links