You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8155.78

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8155.78

General Information

  • Extended Product Type:
    8155.78
  • Product ID:
    2CLA815578A1001
  • EAN:
    8427238172439
  • Catalog Description:
    8155.78 HDMI + USB connectors female 2 gang - Sky Niessen
  • Long Description:
    Front: 1x HDMI connector (Type A connector) & 1xUSB 2.0 connector (Type A connector).
    Rear: 1x HDMI connector (Type A connector) fitted at 90º angle & USB screw terminals (5 wires).
    Supports HDMI 1.4 and 2.0
    Without fixing claws.
    Cover plate code: 8555.1.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Design Range:
    Sky Niessen
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Screw
  • Outlet Orientation:
    Straight
  • Number of Batteries:
    0
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    9AKK106930A1758

Dimensions

  • Product Net Width:
    0.073 m
  • Product Net Height:
    0.052 m
  • Product Net Depth / Length:
    0.073 m
  • Product Net Weight:
    0.072 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.07 kg
  • Customs Tariff Number:
    85369010
  • Country of Origin:
    Spain (ES)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369010
  • UNSPSC:
    39121463
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links