Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8180.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8180.2

General Information

  • Extended Product Type:
    8180.2
  • Product ID:
    2CLA818020A1001
  • EAN:
    8427238063201
  • Catalog Description:
    8180.2 LED DND/MUR signaling light
  • Long Description:
    Rated voltage: 127-230 Vac / 50-60 Hz
    Lamp: red/green LED
    Luminous flux: > 2 lumen at 1 meter
    Without fixing claws
    Cover plate code: 8581 without pictogram or 8581.XX with pictogram, 8481 (optional 8481.1 pictograms), 8281 (optional 8281.1 pictograms) & 5581 (optional 5581.1 pictograms)

Technical

  • Rated Voltage (Ur):
    230 V
  • Lamp Type:
    LED not exchangeable
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic, Material: Plastic
  • Color:
    Clear
  • Lamp Color:
    Red / Green
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.073 m
  • Product Net Height:
    0.052 m
  • Product Net Depth / Length:
    0.073 m
  • Product Net Weight:
    0.072 kg
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.073 m
  • Package Level 1 Height:
    0.052 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    0.072 kg
  • Package Level 1 EAN:
    8427238063201

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000064 - Information light signal for domestic switching devices
  • ETIM 8:
    EC000064 - Information light signal for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122200
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds