Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8181.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8181.2

General Information

  • Extended Product Type:
    8181.2
  • Product ID:
    2CLA818120A1001
  • EAN:
    8427238063195
  • Catalog Description:
    8181.2 Beacon LED light
  • Long Description:
    Rated voltage: 230 Vac / 50 Hz
    Lamp: blue and high luminosity white LED (selectable with rotatory switch)
    Luminous flux: > 2 lumen at 1 meter
    White diffuser
    Autonomy: 3 hours (1 hour at maximum illumination 2 hours with lower illumination)
    Battery: Ni-MH (estimated lifetime: 4 years).

Technical

  • Function:
    Escape route lighting/signage
  • Rated Voltage (Ur):
    230...230 V
  • Input Voltage Type:
    AC
  • Power Consumption (@Pcons):
    7 W
  • Power Supply Type:
    Peripheral (Individual Battery)
  • Number of Poles:
    2
  • Number of Lamps:
    1
  • Number of Lighting Heads:
    1
  • Functional Testing Capability:
    Automatic Self Test
  • Wiring Configuration:
    Wiring system: Continuous circuit/emergency circuit
    Type of wiring: Ending
  • Ballast Type:
    Current Controlled
  • Connection Type:
    Screw
  • Lamp Type:
    LED not exchangeable
  • Light Distribution Type:
    Diffuser Lens
    Optic
    Panel
  • Marking Type:
    Sticker
  • Mounting Type:
    Built-in
  • Type of Indicator:
    Only single-sided
  • Cover Material:
    Plastic, Transparent
  • Housing Material:
    Plastic
  • Illuminance:
    2 lm
  • Housing Color:
    Black
  • Battery Chemical Composition:
    Nickel-Metal Hydride
  • Battery Type:
    Portable
  • Battery Weight:
    0.04 kg
  • Number of Batteries:
    1

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • Protection Class:
    Isolated

Dimensions

  • Product Net Width:
    73 mm
  • Product Net Height:
    52 mm
  • Product Net Depth / Length:
    0.073 m
  • Product Net Weight:
    0.085 kg
  • Product Net Length:
    44 mm
  • Built-In Depth (t2):
    42 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.073 m
  • Package Level 1 Height:
    0.052 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    0.085 kg
  • Package Level 1 EAN:
    8427238063195

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001957 - Emergency luminaire
  • ETIM 8:
    EC000064 - Information light signal for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39111709
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds