You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8185.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8185.2

General Information

  • Extended Product Type:
    8185.2
  • Product ID:
    2CLA818520A1001
  • EAN:
    8427238163307
  • Catalog Description:
    8185.2 USB charger 2.000 mA, 1 outlet Breakout cable - Sky Niessen
  • Long Description:
    Input voltage: 100 - 230 Vac ±10% ; 50 / 60 Hz.
    Input current: 0,20 A (with maximum load).
    Output voltage: 5 Vdc ±5%.
    Output current: 2.000 mA.
    Power consumption in stand-by: <= 0,01W@230Vac.
    Energy efficiency: >= 79%.
    Operating temperature: 0 ºC to 45 ºC.
    Overload protection and auto-restart
    Without fixing claws.
    Cover plate code: 8585.2.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Operational Voltage:
    100...240 V
  • Output Current Maximum (Iout):
    2000 mA
  • Frequency (f):
    50...60 Hz
  • Number of Outputs:
    1
  • Design Range:
    Sky Niessen
  • Mounting Type:
    Flush Mounted
  • Model Number:
    Breakout cable
  • Number of Batteries:
    0
  • Application Function:
    Mobile Device Charging

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CLC818520A1001
  • REACH Declaration:
    9AKK108467A7464

Dimensions

  • Product Net Width:
    0.070 m
  • Product Net Height:
    0.071 m
  • Product Net Depth / Length:
    0.043 m
  • Product Net Weight:
    0.078 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.08 kg
  • Customs Tariff Number:
    85043180
  • Country of Origin:
    Spain (ES)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC002949 - USB power supply
  • ETIM 9:
    EC002949 - USB power supply
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85043180
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links