You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8187

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8187

General Information

  • Extended Product Type:
    8187
  • Product ID:
    2CLA818700A1001
  • EAN:
    8427238016894
  • Catalog Description:
    8187 French/Earth-pin socket outlet Power Socket Outlets - French acc. to NF C 61-314 French norm NF - Sky Niessen
  • Long Description:
    Rated voltage: 250 Vac
    Rated current: 16A
    Type E: 2P + E
    Shuttered for child safety
    Screw terminals
    Max. torsion 0.8Nm according to ISO 60884-1
    Included: fixing claws
    Cover plate code: 8587, 8487 & 8287

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...60 Hz
  • Number of Phases:
    2
  • Number of Gangs:
    1
  • Design Range:
    Sky Niessen
  • Connection Type:
    Screw
  • Mounting Type:
    Flush Mounted
  • Socket Outlet Type:
    Power Socket Outlets - French acc. to NF C 61-314
  • Type of Fastening:
    Screw
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    French norm NF
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CLC818700A1001
  • SCIP:
    fb4950d4-39c5-4c7a-9021-7ebf3353242c Spain (ES)

Dimensions

  • Product Net Width:
    0.149 m
  • Product Net Height:
    0.078 m
  • Product Net Depth / Length:
    0.225 m
  • Product Net Weight:
    0.074 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Gross Weight:
    0.74 kg
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Spain (ES)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000125 - Socket outlet
  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links