You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8190.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8190.1

General Information

  • Extended Product Type:
    8190.1
  • Product ID:
    2CLA819010A1001
  • EAN:
    8427238100968
  • Catalog Description:
    8190.1 Wireless remote control 15 channel(s)
  • Long Description:
    Frequency: 868 MHz.
    Supply: 1 CR2032 battery.
    15 adjustable channels + all OFF.
    Permits association with switches, dimmers, blinds and scenes.

Technical

  • Number of Channels:
    15
  • Transmission Standard:
    Radio Control
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Button Cell
  • Battery Weight:
    0.01 kg
  • Number of Batteries:
    1

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    0.088 m
  • Product Net Height:
    0.057 m
  • Product Net Depth / Length:
    0.24 m
  • Product Net Weight:
    0.16 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.088 m
  • Package Level 1 Height:
    0.057 m
  • Package Level 1 Depth / Length:
    0.24 m
  • Package Level 1 Gross Weight:
    0.16 kg
  • Package Level 1 EAN:
    8427238100968

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • ETIM 8:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39101600
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links