You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6192 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6192 BL

General Information

  • Extended Product Type:
    6192 BL
  • Product ID:
    2CLA819202A1001
  • EAN:
    8427238137186
  • Catalog Description:
    Indicator/locator LED lamp 230Vac - Soft White Switch/push button White LED 110...230 V White - Zenit
  • Long Description:
    For 81XX inserts
    Lamp: white LED
    Long life cycle
    Two functions: indicator or locator light
    Power consumption: 0,2 mA
    Especially recommended for LED and energy saving lamps.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Application:
    Switch/push button
  • Rated Voltage (Ur):
    110...230 V
  • Power Consumption (@Pcons):
    0.2 mA
  • Design Range:
    Zenit
  • Lamp Type:
    LED
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Lamp Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CLC819202A1001
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.073 m
  • Product Net Height:
    0.033 m
  • Product Net Depth / Length:
    0.073 m
  • Product Net Weight:
    0.003 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0619202

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 9:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85414010
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links