You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8531.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8531.1 BL

General Information

  • Extended Product Type:
    8531.1 BL
  • Product ID:
    2CLA853110A1101
  • EAN:
    8427238146027
  • Catalog Description:
    8531.1 BL Wireless switch transmitter - 1 channel - Soft White White - Sky Niessen
  • Long Description:
    Color: Soft White.
    1-gang wall-mounted transmitter independent of mains
    power supply.
    For switching and dimming.
    For controlling blinds and light scenes.
    1 radio channel can be operated or up to 2 light scenes can be called up.
    For wireless pill type actuators: 8130.4, 8130.5, 8130.7 & 8130.6.
    Send frequency: 868 MHz.
    Free-field range: approx. 100 m.
    Power supply: lithium button cell battery Type CR2032.
    Battery service life: typically 5 years, therefore practically maintenance-free.
    Rated voltage: 3 Vdc.
    Automatic monitoring of battery life.
    Including fixing plate for mounting on smooth walls or on switch boxes.
    Control element: Switch contacts top/bottom.
    Display elements: LED to indicate the transmission.
    Temperature range (Device): -5 °C to 45 °C.
    Battery included in delivery.

Technical

  • Number of Channels:
    1
  • Design Range:
    Sky Niessen
  • Transmission Standard:
    Radio Control
  • Mounting Type:
    Surface Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Button Cell
  • Battery Weight:
    0.01 kg
  • Number of Batteries:
    1

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    0.054 m
  • Product Net Height:
    0.054 m

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.094 m
  • Package Level 1 Height:
    0.038 m
  • Package Level 1 Depth / Length:
    0.110 m
  • Package Level 1 Gross Weight:
    0.080 kg
  • Package Level 1 EAN:
    8427238146027

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • ETIM 8:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links