Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8572 CM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8572 CM

General Information

  • Extended Product Type:
    8572 CM
  • Product ID:
    2CLA857200A1901
  • EAN:
    8427238227139
  • Catalog Description:
    8572 CM Cover frame 2 gang
  • Long Description:
    Color: Comodoro Size (height x width): 86 x 157 mm

Technical

  • Number of Gangs:
    2
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Color:
    Green
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • Environmental Information:
    9AKK108466A4737

Dimensions

  • Product Net Width:
    157 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    8.5 mm

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.177 m
  • Package Level 1 Height:
    0.096 m
  • Package Level 1 Depth / Length:
    0.202 m
  • Package Level 1 EAN:
    8427238227139

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds