Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8593 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8593 BL

General Information

  • Extended Product Type:
    8593 BL
  • Product ID:
    2CLA859300A1101
  • EAN:
    8427238145976
  • Catalog Description:
    8593 BL Surface mounting box 3-gangs - White
  • Long Description:
    Color: White
    Size (height x width x depth): 86 x 228 x 43 mm

Technical

  • Number of Gangs:
    3
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.090 m
  • Product Net Height:
    0.050 m
  • Product Net Depth / Length:
    0.232 m
  • Product Net Weight:
    0.24 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.090 m
  • Package Level 1 Height:
    0.050 m
  • Package Level 1 Depth / Length:
    0.232 m
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 EAN:
    8427238145976

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 8:
    EC000080 - Surface mounted housing for flush mounted switching device
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds