Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8660.2 CN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8660.2 CN

General Information

  • Extended Product Type:
    8660.2 CN
  • Product ID:
    2CLA866020A1501
  • EAN:
    8427238121956
  • Catalog Description:
    8660.2 CN LED rotatory/push dimmer - Black Glass
  • Long Description:
    Rated voltage: 230 Vac ± 10%
    Frequency: 50 Hz (Nominal power: 250 W/VA) / 60 Hz (Nominal power: 200 W/VA)
    Power (min./max load):
    - LEDi: 2 / 100 W/VA (max. 10 lamps)
    - Dimmable energy saving lamps: 2 / 100 W/VA (max. 10 lamps)
    - LV LEDi with transformer (only type L or LC): 4 / 100 W/VA (max. 10 lamps)
    - Incandescent lamps: 10 / 250 W/VA
    - Halogen lamps: 10 / 250 W/VA
    - LV halogen with transformer (only type L or LC): 10 / 250 W/VA (max. 10 lamps)
    2 wire connection
    Optional: auxiliary on/off with 2-way switch 8102
    Indicator LED lamp included
    Back-up fuse: Electronic
    Overload protection: Electronic
    Ambient temperature: 0°C to +35°C
    Without fixing claws
    Included: metallic rotatory knob
    Ring color: Black Glass

Technical

  • Application:
    Dimmer
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Glass
  • Model Number:
    Turn button
  • Color:
    Black
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.075 m
  • Product Net Height:
    0.064 m
  • Product Net Depth / Length:
    0.075 m
  • Product Net Weight:
    0.042 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.075 m
  • Package Level 1 Height:
    0.064 m
  • Package Level 1 Depth / Length:
    0.075 m
  • Package Level 1 Gross Weight:
    0.135 kg
  • Package Level 1 EAN:
    8427238121956

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369099
  • UNSPSC:
    39122206
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds