Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 9368.4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

9368.4

General Information

  • Extended Product Type:
    9368.4
  • Product ID:
    2CLA936840A1001
  • EAN:
    8427238189819
  • Catalog Description:
    9368.4 - BT sound module with amplifier
  • Long Description:
    Rated voltage: 110-230 Vac ± 15%; 50-60 Hz
    Max. consumption: 7W
    Stand-by consuption: 0,2W
    Amplifier power: 2+2 W; <1% distorsion (16 Ω)
    Speaker impedance: 16 Ω (2+2 W audio)
    3 audio inputs: Bluetooth, AUX (front), TV (rear)
    Cover plate code: 8568.4, N2268.4

Additional Information

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • CN8:
    85389099
  • Country of Origin:
    Spain (ES)
  • Customs Tariff Number:
    85369010
  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Declaration of Conformity - CE:
    No declaration needed
  • EAN:
    8427238189819
  • ETIM 6:
    EC002484 - Sound system for domestic switching devices
  • ETIM 7:
    EC002484 - Sound system for domestic switching devices
  • ETIM 8:
    EC002484 - Sound system for domestic switching devices
  • Instructions and Manuals:
    2CLX936841A1002
  • Invoice Description:
    9368.4 - BT sound module with amplifier
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    0
  • Package Level 1 Depth / Length:
    0.076 m
  • Package Level 1 EAN:
    8427238189819
  • Package Level 1 Gross Weight:
    0.078 kg
  • Package Level 1 Height:
    0.064 m
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.076 m
  • Product Main Type:
    Sound system
  • Product Name:
    BT sound module with amplifier
  • Product Net Depth / Length:
    0.037 m
  • Product Net Height:
    0.044 m
  • Product Net Weight:
    0.034 kg
  • Product Net Width:
    0.044 m
  • Replaced Product ID (OLD):
    2CLA936840A1002
    2CLA936840A1003
  • Selling Unit of Measure:
    piece
  • UNSPSC:
    45111901
  • WEEE B2C / B2B:
    Business To Consumer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds