Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 9399.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

9399.1

General Information

  • Extended Product Type:
    9399.1
  • Product ID:
    2CLA939910A1001
  • EAN:
    8427238028286
  • Catalog Description:
    9399.1 - Installation ring for 5" loudspeaker
  • Long Description:
    For 9329.1 loudspeaker
    For mounting in hollow walls/ceilings
    With spring brackets.
    Drilling measurements: 160 mm.
    Mounting depth: 110 mm

Additional Information

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Country of Origin:
    Spain (ES)
  • Customs Tariff Number:
    85389099
  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Declaration of Conformity - CE:
    No declaration needed
  • Degree of Protection:
    IP20
  • EAN:
    8427238028286
  • ETIM 5:
    EC000682 - Loudspeaker set
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • Impact Resistance Rating:
    IK04
  • Instructions and Manuals:
    No document needed
  • Invoice Description:
    9399.1 - Installation ring for 5" loudspeaker
  • Material:
    Metal
  • Minimum Order Quantity:
    12 piece
  • Mounting Orientation:
    Horizontal
    Vertical
  • Number of Gangs:
    1
  • Package Level 1 Depth / Length:
    0.163 m
  • Package Level 1 EAN:
    8427238028286
  • Package Level 1 Gross Weight:
    2508 kg
  • Package Level 1 Height:
    0.086 m
  • Package Level 1 Units:
    box 12 piece
  • Package Level 1 Width:
    0.158 m
  • Product Main Type:
    Sound system
  • Product Name:
    Installation ring for 5" loudspeaker
  • Product Net Depth / Length:
    0.163 m
  • Product Net Height:
    0.086 m
  • Product Net Weight:
    0.209 kg
  • Product Net Width:
    0.158 m
  • Replaced Product ID (OLD):
    2CLA939910A1002
    2CLA939910A1003
  • Selling Unit of Measure:
    piece
  • Short Description:
    9399.1 - Installation ring for 5" loudspeaker
  • Type of Fastening:
    Screw
  • WEEE Category:
    Product Not in WEEE Scope
  • Frame Configuration:
    Number of Horizontal Gangs 1
    Number of Vertical Gangs 1
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds