Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 9399.4 NG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

9399.4 NG

General Information

  • Extended Product Type:
    9399.4 NG
  • Product ID:
    2CLA939940A1501
  • EAN:
    8427238023373
  • Catalog Description:
    9399.4 NG - Embellishing grid for 2" loudspeaker
  • Long Description:
    Embellishing grid for 2" loudspeaker code: 9329
    Plastic material

Additional Information

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Application:
    Loudspeaker
  • Color:
    Black
  • Country of Origin:
    Spain (ES)
  • Customs Tariff Number:
    85389099
  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Declaration of Conformity - CE:
    No declaration needed
  • Degree of Protection:
    IP20
  • EAN:
    8427238023373
  • ETIM 5:
    EC000682 - Loudspeaker set
  • ETIM 6:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • Instructions and Manuals:
    No document needed
  • Invoice Description:
    9399.4 NG - Embellishing grid for 2" loudspeaker
  • Legend:
    None
  • Material:
    Thermoplastic
  • Minimum Order Quantity:
    5 piece
  • Model Number:
    Central cover plate
  • Package Level 1 Depth / Length:
    0.106 m
  • Package Level 1 EAN:
    8427238023373
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 Height:
    0.1 m
  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    0.1 m
  • Product Main Type:
    Sound system
  • Product Name:
    Embellishing grid for 2" loudspeaker
  • Product Net Depth / Length:
    0.106 m
  • Product Net Height:
    0.1 m
  • Product Net Weight:
    0.024 kg
  • Product Net Width:
    0.1 m
  • Replaced Product ID (OLD):
    2CLA939940A1503
  • Selling Unit of Measure:
    piece
  • Short Description:
    9399.4 NG - Embellishing grid for 2" loudspeaker
  • Surface Finishing:
    Untreated
    Glossy
  • Type of Fastening:
    Clamp
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds