Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 9512

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

9512

General Information

  • Extended Product Type:
    9512
  • Product ID:
    2CLA951200A1001
  • EAN:
    8427238095103
  • Catalog Description:
    9512 Presence detector 360º
  • Long Description:
    230 V ; 50 Hz.
    2000 W.
    1000 VA.
    Detection angle: 360º.
    Time setting: 10 seg. - 30 min.
    Detection range: Ø 24 m, installed in 2,5 height.
    Additional semi-automatic mode especially designed for educational centres.The light is activated initially pushing a button. then it maintains activated with the constant movement in the area.

Technical

  • Rated Voltage (Ur):
    230 V
  • Input Voltage Type:
    AC
  • Current Range:
    Maximum 80 A
  • Frequency (f):
    50...60 Hz
  • Maximum Switching Power:
    2000 W
  • Delay Time (τ):
    On 10 second [unit of time]
    Off 500 second [unit of time]
  • Connection Type:
    Screw
  • Mounting Type:
    Flush mounted (plaster)
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Plastic
  • Illuminance:
    10...2000 lx
  • Model Number:
    Presence detector
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP40

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    98 mm
  • Product Net Depth / Length:
    106 mm
  • Product Net Weight:
    0.343 kg
  • Built-In Depth (t2):
    48 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.098 m
  • Package Level 1 Depth / Length:
    0.106 m
  • Package Level 1 Gross Weight:
    0.343 kg
  • Package Level 1 EAN:
    8427238095103

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000133 - Movement sensor complete
  • ETIM 8:
    EC000133 - Movement sensor complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds