Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 9516 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

9516 BL

General Information

  • Extended Product Type:
    9516 BL
  • Product ID:
    2CLA951600A1101
  • EAN:
    8427238205106
  • Catalog Description:
    9516 BL Universal movement detector - 2 channels
  • Long Description:
    Rated voltage: 230 Vac ± 10%.
    Frequency: 50/60 Hz
    Max Load:
    LEDi: 400 W.
    Halogen/Incandescent: 3000 W.
    Fluorescent: 1300 W.
    Detection angle: 360º.
    Detection range: Ø 6 m. installed in 2,4 m height.
    2 indepent channels
    Potential-free terminal (1 channel)
    With detection indicator.
    For false ceilings.

Technical

  • Material:
    Plastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    0.034 m
  • Product Net Height:
    0.080 m
  • Product Net Depth / Length:
    0.064 m
  • Product Net Weight:
    0.080 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.047 m
  • Package Level 1 Height:
    0.071 m
  • Package Level 1 Depth / Length:
    0.053 m
  • Package Level 1 Gross Weight:
    0.346 kg
  • Package Level 1 EAN:
    8427238205106

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000133 - Movement sensor complete
  • ETIM 8:
    EC000133 - Movement sensor complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds