Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: C13 110-300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

C13 110-300

General Information

  • Extended Product Type:
    C13 110-300
  • Product ID:
    2CMA100192R1000
  • ABB Type Designation:
    C13 110-300
  • EAN:
    7392696001922
  • Catalog Description:
    C13 110-300, Energy meter'Steel', None, Three-phase, 40 A
  • Long Description:
    Electricity meter, 3 phase, Active energy Cl. 1, Approved according to: IEC 62052-11, IEC 62053-21

Accessories

Identifier Description Type Qty Unit Of Measure
2CCG000242R0001
SCU100 Control unit SCU100 1 piece
2CDG110226R0011
QA/S3.16.1 Energy Analyzer, M-Bus, 16 Devices, MDRC QA/S3.16.1 1 piece
2CDG110227R0011
QA/S3.64.1 Energy Analyzer, M-Bus, 64 Devices, MDRC QA/S3.64.1 1 piece
2CDG110228R0011
QA/S4.16.1 Energy Analyzer, Modbus RTU, 16 Devices, MDRC QA/S4.16.1 1 piece
2CDG110229R0011
QA/S4.64.1 Energy Analyzer, Modbus RTU, 64 Devices, MDRC QA/S4.64.1 1 piece
2CDG110224R0011
QA/S1.16.1 Energy Analyzer, KNX, 16 Devices, MDRC QA/S1.16.1 1 piece

Technical

  • Standards:
    IEC 62052-11, IEC 62053-21
  • Function:
    Electricity meter
  • Sub-Function:
    Steel
  • Rated Voltage (Ur):
    3x220-240 V
  • Rated Current (In):
    40 A
  • Current Rating:
    40 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Consumption (@Pcons):
    0.72 W
  • Communication Interface:
    None
  • Accuracy:
    Active Energy Class ±1%
  • Pulse Output Rate:
    1000
  • Number of Phases:
    Three-phase
  • Number of Counter Positions:
    7
  • Number of Digital In/Outputs:
    1 DO
  • ABB Type Designation:
    C13 110-300
  • Meter Type:
    Direct connected
  • Mounting Type:
    DIN rail
  • Pulse Output Type:
    Electrical
  • Type of Indicator:
    Digital
  • Enclosure Material:
    Polycarbonate in transparent front glass and terminal cover. Glass reinforced polycarbonate in housing.
  • Connecting Capacity Main Circuit:
    0.5 ... 10 mm²

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    2CMC486001D0003

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    54 mm
  • Product Net Height:
    122 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.17 kg
  • Size:
    122X54X65

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Height:
    83 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Gross Weight:
    0.25 kg
  • Package Level 1 EAN:
    7392696001922

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90283019
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001506 - Kilowatt-hour meter
  • ETIM 8:
    EC001506 - Kilowatt-hour meter
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90283019
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds