Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 5 LBU busbar bridge

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

5 LBU busbar bridge

General Information

  • Extended Product Type:
    5 LBU busbar bridge
  • Product ID:
    2CMA123307R1000
  • EAN:
    7392696233071
  • Catalog Description:
    5 LBU busbar bridge
  • Long Description:
    5 LBU busbar bridge for 5-wire system

Categories

  • Products » Low Voltage Products and Systems » Cable Distribution Cabinets » Cewe Cable Distribution Cabinets » Cable Distribution Cabinets Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Sweden (SE)

Dimensions

  • Product Net Width:
    28 mm
  • Product Net Height:
    68 mm
  • Product Net Depth / Length:
    250 mm
  • Product Net Weight:
    0.47 kg

Technical

  • Standards:
    IEC 60439-1,-5

Environmental

  • RoHS Status:
    No declaration needed

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 bag
  • Package Level 1 Width:
    28 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Height:
    68 mm
  • Package Level 1 Gross Weight:
    0.47 kg
  • Package Level 1 EAN:
    7392696233071

Classifications

  • Object Classification Code:
    2CMT005069
  • ETIM 4:
    EC000140 - CEE plug
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002535 - Accessories for column (switchgear cabinet)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Sweden):
    0731082
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds