You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KN 4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KN 4

General Information

  • Extended Product Type:
    KN 4
  • Product ID:
    2CMA125119R1000
  • EAN:
    7392696251198
  • Catalog Description:
    KN 4 Pole bracket
  • Long Description:
    KN 4 Pole bracket

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Sweden (SE)

Popular Downloads

Dimensions

  • Product Net Width:
    260 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.5 kg

Technical

  • Standards:
    IEC 60439-1,-5

Environmental

  • RoHS Status:
    No declaration needed

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    260 mm
  • Package Level 1 Depth / Length:
    265 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Gross Weight:
    0.5 kg
  • Package Level 1 EAN:
    7392696251198

Classifications

  • Object Classification Code:
    2CMT005069
  • ETIM 7:
    EC002535 - Accessories for column (switchgear cabinet)
  • ETIM 8:
    EC002535 - Accessories/spare parts for column (enclosure/cabinet)
  • eClass:
    V11.1 : 27182692
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Sweden):
    0731374
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links