Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LBAS316/1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

LBAS316/1

General Information

  • Extended Product Type:
    LBAS316/1
  • Product ID:
    2CMA142317R1000
  • EAN:
    7392696423175
  • Catalog Description:
    LBAS316/1 Safety switch
  • Long Description:
    Safety switch, 3-p. 415V AC23 16A, 7.5kW. Mounted auxiliary contact: 1NO0NC. Aluminium enclosure. IP65. Grey Side-operated handle. Interlocked cover. The enclosure of the ABB´s side controlled enclosed switches are made of rigid silumin. The paint is UV protected, and enclosure is protected against low pressure water jets (IP65), and hence built for outdoor and indoor use. The cable entries are threaded and have cable entries for 2 parallell cables, both from top and bottom. Membrane grommets are included (IP54). The handle is padlockable and made for one padlock. The cover is interlocked. The switch is made for 5 wire system, and have a fixed neutral terminal and PE terminal. The terminals are easily accessible for easy installation.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Bulgaria (BG)

Popular Downloads

Dimensions

  • Product Net Width:
    111 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.57 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 25 A
    (500 V) 25 A
    (690 V) 16 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 16 A
    (500 V) 16 A
    (690 V) 10 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 7.5 kW
    (500 V) 7.5 kW
    (690 V) 7.5 kW
  • Conventional Free-air Thermal Current (Ith):
    32 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 32 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Rated Conditional Short-Circuit Current (Inc):
    25 kA
  • Pollution Degree:
    3
  • Handle Color:
    Grey
  • Handle Type:
    Side-operated handle
  • Position of Line Terminals:
    Top In - Bottom Out
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    3
  • Neutral Type:
    Fixed neutral
  • Connecting Capacity Main Circuit:
    Screw Clamp 0.75 ... 10 mm²
    Screw Clamp / PE Terminal 1pc,0.75 ... 10 mm²
  • Cable Cross-Section:
    0.75 ... 10 mm²
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    2xM25 / 2xM25
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Impact Resistance Rating:
    Housing IK09
  • Enclosure Type:
    LBAS16
  • Enclosure Material:
    Aluminium
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 0 NC
  • Mounted Auxiliary Contacts:
    1 NO, 0 NC
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    acc. IEC 60947-1 1.2 N·m
  • Mechanical Durability:
    10000
  • Rated Current (In):
    16 A

Technical UL/CSA

  • Tightening Torque:
    acc. IEC 60947-1 1.2 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    2009-01

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    235 mm
  • Package Level 1 Depth / Length:
    326 mm
  • Package Level 1 Height:
    138 mm
  • Package Level 1 Gross Weight:
    0.57 kg
  • Package Level 1 EAN:
    7392696423175

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000140 - CEE plug
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • UNSPSC:
    39120000
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Sweden):
    3145600
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds