You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LBAS325TPN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

LBAS325TPN

General Information

  • Extended Product Type:
    LBAS325TPN
  • Product ID:
    2CMA142432R1000
  • EAN:
    7392696424325
  • Catalog Description:
    LBAS325TPN Safety switch
  • Long Description:
    Safety switch, 3-p. 415V AC23 25A, 11kW. Mounted auxiliary contact: 1NO0NC. Aluminium enclosure. IP65. Grey Side-operated handle. Interlocked cover. The enclosure of the ABB´s side controlled enclosed switches are made of rigid silumin. The paint is UV protected, and enclosure is protected against low pressure water jets (IP65), and hence built for outdoor and indoor use. The cable entries are threaded and have cable entries for 2 parallell cables, both from top and bottom. Membrane grommets are included (IP54). The handle is padlockable and made for one padlock. The cover is interlocked. The switch is made for 5 wire system, and have a fixed neutral terminal and PE terminal. The terminals are easily accessible for easy installation.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Bulgaria (BG)

Popular Downloads

Dimensions

  • Product Net Width:
    138 mm
  • Product Net Height:
    168 mm
  • Product Net Depth / Length:
    68 mm
  • Product Net Weight:
    0.8 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 40 A
    (500 V) 32 A
    (690 V) 32 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 25 A
    (500 V) 25 A
    (690 V) 16 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 11 kW
    (500 V) 15 kW
    (690 V) 11 kW
  • Conventional Free-air Thermal Current (Ith):
    40 A
  • Conventional Thermal Current (Ithe):
    40 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Handle Color:
    Grey
  • Handle Type:
    Side-operated handle
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    3
  • Neutral Type:
    Fixed neutral
  • Connecting Capacity Main Circuit:
    Screw Clamp 0.75 ... 10 mm²
    Screw Clamp / PE Terminal 1pc,0.75 ... 10 mm²
  • Cable Cross-Section:
    0.75 ... 10 mm²
  • Cable Entry Position:
    Top and/or Bottom
  • Cable Outlets Per Side:
    2xM32 / 2xM32+M16
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Impact Resistance Rating:
    Housing IK09
  • Enclosure Material:
    Aluminium
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 0 NC
  • Mounted Auxiliary Contacts:
    1 NO, 0 NC
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Tightening Torque:
    Main Circuit 1.2 N·m
  • Rated Current (In):
    25 A

Technical UL/CSA

  • Tightening Torque:
    Main Circuit 1.2 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    2009-01
  • Toxic Substances Control Act - TSCA:
    1SCC340095D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    139 mm
  • Package Level 1 Depth / Length:
    169 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Gross Weight:
    0.8 kg
  • Package Level 1 EAN:
    7392696424325

Classifications

  • Object Classification Code:
    Q
    2CMT005069
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • UNSPSC:
    39120000
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601682
  • E-Number (Norway):
    1428736
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links