Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: BW316TPN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BW316TPN

General Information

  • Extended Product Type:
    BW316TPN
  • Product ID:
    2CMA142447R1000
  • EAN:
    7392696424479
  • Catalog Description:
    BW316TPN Enclosed Switch Disconnector
  • Long Description:
    Encl. Switch Disconnector, 3-p. 415V AC23 16A, 7.5kW. Plastic enclosure. IP65. Grey Side-operated handle. Interlocked cover. The enclosure of the ABB´s side controlled enclosed switches is made of rigid polycarbonate. The enclosure is UV protected, and protected against low pressure water jets (IP65), and hence built for outdoor and indoor use. The enclosure is available in different colors, grey, yellow and white. The cable entries are threaded and have knock out holes for 2 parallell cables, both from top and bottom. Membrane grommets are included (IP54). The handle is padlockable and made for one padlock. The cover is interlocked. The switch is made for 5 wire system, and have a fixed neutral terminal and PE terminal. The terminals are easily accessible for easy installation.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363010
  • Country of Origin:
    Bulgaria (BG)

Popular Downloads

Dimensions

  • Product Net Width:
    111 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.32 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 25 A
    (500 V) 25 A
    (690 V) 16 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 16 A
    (500 V) 16 A
    (690 V) 10 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 7.5 kW
    (500 V) 7.5 kW
    (690 V) 7.5 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 16 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Handle Color:
    Grey
  • Handle Type:
    Side-operated handle
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    3
  • Neutral Type:
    Fixed neutral
  • Connecting Capacity Main Circuit:
    Screw Clamp 0.75 ... 10 mm²
    Screw Clamp / PE Terminal 1pc,0.75 ... 10 mm²
  • Cable Cross-Section:
    0.75 ... 10 mm²
  • Cable Entry Position:
    Top and/or Bottom
  • Cable Outlets Per Side:
    2xM25 / 2xM25
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Impact Resistance Rating:
    Housing IK08
  • Enclosure Material:
    Plastic
  • Maximum Mounted Auxiliary Contacts:
    1 NO, 0 NC
  • Mounted Auxiliary Contacts:
    0 NO, 0 NC
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Tightening Torque:
    Main Circuit 1.2 N·m
  • Rated Current (In):
    16 A

Technical UL/CSA

  • Tightening Torque:
    Main Circuit 1.2 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Toxic Substances Control Act - TSCA:
    1SCC340095D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    112 mm
  • Package Level 1 Depth / Length:
    131 mm
  • Package Level 1 Height:
    62 mm
  • Package Level 1 Gross Weight:
    0.32 kg
  • Package Level 1 EAN:
    7392696424479

Classifications

  • Object Classification Code:
    Q
    2CMT005069
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • UNSPSC:
    39120000
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Norway):
    1428803
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links