Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: KSE380TPN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KSE380TPN

General Information

  • Extended Product Type:
    KSE380TPN
  • Product ID:
    2CMA144583R1000
  • EAN:
    7392696445832
  • Catalog Description:
    KSE380TPN Enclosed Switch Disconnector
  • Long Description:
    Encl. Switch Disconnector, 3-p. 415V AC23 75A, 37kW. Aluminium enclosure. IP65. Black Round handle. Interlocked cover. The dye casted aluminum alloy (silumin) enclosure is extremely rigid, and well suited for harsh environment. The surface is polyester coated and well protected from corrosion. Installation is made easy, thanks to the easy access to terminals, screwed cover and with the grommet type of glands included (IP54). The cover is interlocked, and handle padlockable with two padlocks. The handle can also be padlocked in On position, by removing two small plastic bits. N and PE terminals included.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Bulgaria (BG)

Popular Downloads

Dimensions

  • Product Net Width:
    160 mm
  • Product Net Height:
    230 mm
  • Product Net Depth / Length:
    118 mm
  • Product Net Weight:
    1.75 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 80 A
    (500 V) 80 A
    (690 V) 80 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 75 A
    (500 V) 58 A
    (690 V) 20 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 37 kW
    (500 V) 37 kW
    (690 V) 18.5 kW
  • Conventional Free-air Thermal Current (Ith):
    80 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 80 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 750 V
  • Rated Operational Voltage:
    Main Circuit 750 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V AC) 2.1 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 1.5 kA
  • Rated Conditional Short-Circuit Current (Inc):
    13 kA
  • Protection Type:
    Watertight
  • Handle Color:
    Black
  • Handle Type:
    Round handle
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    3
  • Neutral Type:
    Fixed neutral
  • Connecting Capacity Main Circuit:
    Screw Clamp 1.5 ... 35 mm²
    Screw Clamp / PE Terminal 1pc,6 ... 35 mm²
  • Cable Cross-Section:
    1.5 ... 35 mm²
  • Cable Entry Position:
    Top and/or Bottom
  • Cable Outlets Per Side:
    2xM40 / 2xM40+M16
  • Impact Resistance Rating:
    Housing IK09
  • Enclosure Material:
    Aluminium
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Mounted Auxiliary Contacts:
    0 NO, 0 NC
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Tightening Torque:
    Main Circuit 2 N·m
  • Rated Current (In):
    80 A

Technical UL/CSA

  • Tightening Torque:
    Main Circuit 2 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    2009-01
  • Toxic Substances Control Act - TSCA:
    1SCC340095D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    170 mm
  • Package Level 1 Depth / Length:
    240 mm
  • Package Level 1 Height:
    150 mm
  • Package Level 1 Gross Weight:
    1.75 kg
  • Package Level 1 EAN:
    7392696445832

Classifications

  • Object Classification Code:
    Q
    2CMT005069
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • UNSPSC:
    39120000
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Norway):
    1428738
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links