Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TG207G

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TG207G

General Information

  • Extended Product Type:
    TG207G
  • Product ID:
    2CPX010016R9999
  • EAN:
    4011617100164
  • Catalog Description:
    TG207G TG wall moun. PCI IP55
  • Long Description:
    Wall-mounting cabinet, series TwinLine, empty cabinet, for the internal use, with Door, class of protection I (earthed), degree of protection IP55, applicable standards: EN 61439-1, EN 61439-2, EN 61439-3, IK code 08, powder-coated, in RAL 7035, enclosure out of sheet steel, single-leaf door, door out of sheet steel, with Standard locking mechanism double bit, door opening angle 180 degree, door hinge right or left, rear wall out of sheet steel, cable entry on top via flange opening pre-cut, on bottom via flange opening pre-punched, on side via flange opening pre-punched, dimensions in mm (H x W x D): 1100 x 550 x 225, Grid unit 7 GU, Overall height 3, panel width 2, Space units 168, pre-assembled for installation of metering-, modules, Combi-Sets, CombiLine-Module, mounting plates on EDF-/WR-mounting frame

Technical

  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
  • Product Name:
    TG wall moun. PCI IP55
  • Power Loss:
    Δt = 20K 61.4 W
    Δt = 25K 81.1 W
    Δt = 30K 101.7 W
  • Number of Flange Openings:
    2
  • Number of Conduit Inlets:
    104
  • Number of Rows:
    7
  • ABB Product Family:
    TwinLine N 55
  • Configuration Type:
    pre-assembled for installation of metering-, modules, Combi-Sets, CombiLine-Module, mounting plates on EDF-/WR-mounting frame
  • Cover Plate Type:
    None
  • Enclosure Type:
    Wall-mounting cabinet
  • Enclosure Type of Height:
    3
  • Mounting Type:
    Surface-mounted
  • Door Type:
    Single
  • Surface Finishing:
    Powder coating
  • Housing Material:
    Steel plate/plastic
  • Cover Style:
    with Notch
  • DIN Place Units:
    168
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    light grey

Environmental

  • Degree of Protection:
    IP55
  • Protection Class:
    Grounded
  • Environmental Information:
    2CPC100001X0201
  • SCIP:
    a9384434-706f-4938-bb0f-956739599fbf Germany (DE)
  • Simplified SCIP:
    a9384434-706f-4938-bb0f-956739599fbf Germany (DE)

Dimensions

  • Width in Number of Modular Spacings:
    24
  • Product Net Width:
    550 mm
  • Product Net Height:
    1100 mm
  • Product Net Depth / Length:
    225 mm
  • Product Net Weight:
    24.343 kg
  • Built-In Depth (t2):
    170 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    610.000 mm
  • Package Level 1 Height:
    1110.000 mm
  • Package Level 1 Depth / Length:
    270.000 mm
  • Package Level 1 Gross Weight:
    25.33 kg
  • Package Level 1 EAN:
    4011617100164
  • Package Level 2 Units:
    pallet (lift) 4 piece
  • Package Level 2 Width:
    800.000 mm
  • Package Level 2 Height:
    1284.000 mm
  • Package Level 2 Depth / Length:
    1200.000 mm
  • Package Level 2 Gross Weight:
    117.424 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Germany (DE)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000058 - Empty cabinet
  • ETIM 7:
    EC000058 - Empty cabinet
  • ETIM 8:
    EC000058 - Empty cabinet
  • EPLAN Catalog Tree:
    Mechanics / Housings / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds