You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TG105S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TG105S

General Information

  • Extended Product Type:
    TG105S
  • Product ID:
    2CPX010040R9999
  • EAN:
    4011617100409
  • Catalog Description:
    TG105S Wall-mounting cabinet, Field width: 1, Rows: 5, 800 mm x 300 mm x 225 mm, Isolated (Class II), IP55
  • Long Description:
    Wall-mounting cabinet, series TwinLine, empty cabinet, Expansion option: Lateral and bottom, for the internal use, with Door, class of protection II (double insulated), degree of protection IP55, applicable standards: EN 61439-1, EN 61439-2, EN 61439-3, IK code 8, Powder-coated, in RAL 7035, enclosure out of sheet steel, single-leaf door, door out of sheet steel, with Standard locking mechanism double bit, door opening angle 180 degree, door hinge right or left, rear wall out of sheet steel, cable entry on top via flange opening pre-cut, on bottom via flange opening pre-punched, on side via flange opening pre-punched, dimensions in mm (H x W x D): 800 x 300 x 225, Grid unit 5 GU, Overall height 1, panel width 1, Space units 60, pre-assembled for installation of metering-, modules, Combi-Sets, CombiLine-Modul or mounting plate on EDF-/WR-mounting frame

Accessories

Identifier Description Type Qty Unit Of Measure
2CPX010450R9999
TZ101 Flange, 147 mm x 223 mm x 20 mm TZ101 1 piece
2CPX010452R9999
TZ102 Flange, 147 mm x 223 mm x 20 mm TZ102 1 piece
2CPX010454R9999
TZ103 Flange, 147 mm x 223 mm x 20 mm TZ103 1 piece
2CPX010456R9999
TZ104 Flange, 147 mm x 223 mm x 20 mm TZ104 1 piece
2CPX010457R9999
TZ105 Flange, 147 mm x 223 mm x 20 mm TZ105 1 piece
2CPX010458R9999
TZ106 Flange, 147 mm x 223 mm x 15 mm TZ106 1 piece
2CPX010460R9999
TZ107 Flange, 147 mm x 223 mm x 20 mm TZ107 1 piece
2CPX010850R9999
TZ110 Flange, 147 mm x 223 mm x 20 mm TZ110 1 piece
2CPX010851R9999
TZ111 Flange, 147 mm x 223 mm x 20 mm TZ111 1 piece
2CPX010852R9999
TZ112 Flange, 147 mm x 223 mm x 20 mm TZ112 1 piece
2CPX010487R9999
TZ503 Enclosure accessories, 70 mm x 100 mm x 180 mm TZ503 1 piece
2CPX010488R9999
TZ504 Enclosure accessories, 70 mm x 100 mm x 180 mm TZ504 1 piece
2CPX010489R9999
TZ505 Enclosure accessories, 70 mm x 100 mm x 180 mm TZ505 1 piece
2CPX010490R9999
TZ506 Enclosure accessories, 70 mm x 100 mm x 180 mm TZ506 1 piece
2CPX010494R9999
TZ510 Enclosure accessories, 40 mm x 40 mm x 170 mm TZ510 1 piece
2CPX010503R9999
TZ608 Accessory cabinet connection, 25 mm x 150 mm x 240 mm TZ608 1 piece
2CPX010504R9999
TZ609 Accessory cabinet connection, 20 mm x 150 mm x 240 mm TZ609 1 piece
2CPX038233R9999
ZA13 Enclosure accessories, 297 mm x 148 mm x 3 mm ZA13 1 piece
2CPX038228R9999
ZA5 Enclosure accessories, 210 mm x 148 mm x 3 mm ZA5 1 piece
2CPX038227R9999
ZA6 Enclosure accessories, 297 mm x 210 mm x 3 mm ZA6 1 piece
2CPX038001R9999
ZL8 Enclosure accessories, 15 mm x 400 mm x 15 mm ZL8 1 piece
2CPX010799R9999
TZ616A Enclosure accessories, 30 mm x 20 mm x 100 mm TZ616A 1 piece
2CPX010999R9999
TZ634A Enclosure accessories, 30 mm x 20 mm x 100 mm TZ634A 1 piece
2CPX011000R9999
TZ634 Enclosure accessories, 30 mm x 20 mm x 100 mm TZ634 1 piece

Technical

  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
  • Power Loss:
    Δt = 20K 42.3 W
    Δt = 25K 55.7 W
    Δt = 30K 70 W
  • Number of Flange Openings:
    1
  • Number of Conduit Inlets:
    52
  • Number of Rows:
    5
  • Configuration Type:
    pre-assembled for installation of metering-, modules, Combi-Sets, CombiLine-Modul or mounting plate on EDF-/WR-mounting frame
  • Cover Plate Type:
    None
  • Enclosure Type:
    Wall-mounting cabinet
  • Enclosure Type of Height:
    1
  • Mounting Type:
    Surface mounting
  • Door Type:
    Single
  • Surface Finishing:
    Powder-coated
  • Housing Material:
    Steel plate/plastic
  • Cover Style:
    with Notch
  • DIN Place Units:
    60
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Light grey

Environmental

  • Degree of Protection:
    IP55
  • Protection Class:
    Isolated (Class II)
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CPC100021X0201
  • REACH Declaration:
    2CPC100005X0201
  • SCIP:
    a9384434-706f-4938-bb0f-956739599fbf Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    300 mm
  • Product Net Height:
    800 mm
  • Product Net Depth / Length:
    225 mm
  • Product Net Weight:
    14.858 kg
  • Built-In Depth (t2):
    170 mm
  • Thickness:
    Cabinet Plate 1 mm
    Door Plate 1.5 mm

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    15.455 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000058 - Empty cabinet
  • ETIM 9:
    EC000058 - Empty cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27142408
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links