Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TG412S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TG412S

General Information

  • Extended Product Type:
    TG412S
  • Product ID:
    2CPX010068R9999
  • EAN:
    4011617100683
  • Catalog Description:
    TG412S TG floor stan PCII IP55
  • Long Description:
    floor-standing cabinet, series TwinLine, empty cabinet, for the internal use, with Door, class of protection II (double insulated), degree of protection IP55, applicable standards: EN 61439-1, EN 61439-2, EN 61439-3, IK code 08, powder-coated, in RAL 7035, enclosure out of sheet steel, double door, door out of sheet steel, with Standard locking mechanism double bit, door opening angle 180 degree, door hinge right and left, rear wall out of sheet steel, cable entry on top via flange opening pre-cut, on bottom via flange opening pre-punched, on side via flange opening pre-punched, dimensions in mm (H x W x D): 1850 x 1050 x 225, Grid unit 12 GU, Overall height 8, panel width 4, Space units 576, pre-assembled for installation of metering-, modules, Combi-Sets, CombiLine-Modul or mounting plate on EDF-/WR-mounting frame

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards » TwinLine N 55 - Welded

Ordering

  • EAN:
    4011617100683
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    1050 mm
  • Product Net Height:
    1850 mm
  • Product Net Depth / Length:
    225 mm
  • Product Net Weight:
    73.169 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    1110.000 mm
  • Package Level 1 Height:
    1920.000 mm
  • Package Level 1 Depth / Length:
    300.000 mm
  • Package Level 1 Gross Weight:
    77.576 kg
  • Package Level 1 EAN:
    4011617100683
  • Package Level 2 Units:
    pallet (lift) 4 piece
  • Package Level 2 Width:
    800.000 mm
  • Package Level 2 Height:
    2069.000 mm
  • Package Level 2 Depth / Length:
    1200.000 mm
  • Package Level 2 Gross Weight:
    318.368 kg

Additional Information

  • Color:
    light grey
  • Configuration Type:
    pre-assembled for installation of metering-, modules, Combi-Sets, CombiLine-Modul or mounting plate on EDF-/WR-mounting frame
  • Cover Plate Type:
    None
  • Degree of Protection:
    IP55
  • DIN Place Units:
    576
  • Enclosure Type:
    floor-standing cabinet
  • Enclosure Type of Height:
    8
  • Field Width:
    4
  • Housing Material:
    Steel plate/plastic
  • Interior Depth:
    170 mm
  • Mounting Type:
    Surface-mounted
  • Number of Rows:
    12
  • Power Loss:
    Δt = 20K 202.1 W
    Δt = 25K 266.7 W
    Δt = 30K 334.6 W
  • Product Main Type:
    TG
  • Product Name:
    TG412S TG floor stan PCII IP55
  • Protection Class:
    Isolated
  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
  • Surface Finishing:
    Powder coating

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000058 - Empty cabinet
  • ETIM 5:
    EC000058 - Empty cabinet
  • ETIM 6:
    EC000058 - Empty cabinet
  • ETIM 7:
    EC000058 - Empty cabinet
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds