Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZ101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TZ101

General Information

  • Extended Product Type:
    TZ101
  • Product ID:
    2CPX010450R9999
  • EAN:
    4011617104506
  • Catalog Description:
    TZ101 Flange, 147 mm x 223 mm x 20 mm
  • Long Description:
    Plastic membrane flange with integrated gasket, mounting without tools using locking gear, for line diameters 2 x 6 - 32.5 mm, 2 x 6 - 25 mm, 4 x 6 - 19 mm, 10 x 6 - 15 mm, 2 x 6 - 12 mm, 31 x 6 - 11 mm, 1 x 6 - 7 mm, suitable for TwinLine-G (SZ) meter cabinets and TwinLine wall and standing cabinets. TZ101 membrane flanges are factory-included for the top flanges openings only for TwinLine-G (SZ).

Technical

  • Number of Connection Holes:
    0
  • Enclosure Type:
    Enclosure accessories
  • Product Type:
    Straight
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Model Number:
    Membrane
  • Number of Batteries:
    0
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    223 mm
  • Product Net Height:
    147 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    0.183 kg
  • Product Net Length:
    223 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Height:
    25 mm
  • Package Level 1 Depth / Length:
    230 mm
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 EAN:
    4011617104506

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39174000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • ETIM 8:
    EC000211 - Gland plate for enclosure/cabinet
  • EPLAN Catalog Tree:
    Mechanics / Housings / Accessories
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39174000
  • eClass:
    V11.0 : 27142421
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds