Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TZ102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZ102

General Information

  • Extended Product Type:
    TZ102
  • Product ID:
    2CPX010452R9999
  • EAN:
    4011617104520
  • Catalog Description:
    TZ102 Flange, 147 mm x 223 mm x 20 mm
  • Long Description:
    Plastic flange with integrated gasket and two cable sleeves for M-screw joints, mounting without tools using locking gear; for 1 x M63 / M50, 2 x M32 / M20, 5 x M25, 5 x M20, suitable for TwinLine-G (SZ) meter cabinets and TwinLine wall and standing cabinets. A TZ102 flange for M-screw joints is only factory-included for TwinLine-G (SZ) meter cabinets.

Technical

  • Model Number:
    Other
  • Number of Connection Holes:
    0
  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Enclosure Type:
    Flange
  • Product Type:
    Straight
  • Thread Type:
    Metric
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CPC100021X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    223 mm
  • Product Net Height:
    147 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    0.143 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.158 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000211 - Gland plate for enclosure/cabinet
  • ETIM 9:
    EC000211 - Gland plate for enclosure/cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39174000
  • eClass:
    V11.0 : 27142421
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links