Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZ103P10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TZ103P10

General Information

  • Extended Product Type:
    TZ103P10
  • Product ID:
    2CPX010455R9999
  • EAN:
    4011617104551
  • Catalog Description:
    TZ103P10 Flange, 147 mm x 223 mm x 20 mm
  • Long Description:
    Plastic flange with integrated gasket and two cable sleeves for M-screw joints, mounting without tools using locking gear; for 4 x M20 / M25, 22 x M20, suitable for TwinLine wall and standing cabinets.

Technical

  • Number of Connection Holes:
    0
  • Enclosure Type:
    Enclosure accessories
  • Product Type:
    Straight
  • Thread Type:
    Metric
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Model Number:
    Other
  • Number of Batteries:
    0

Environmental

Dimensions

  • Product Net Width:
    223 mm
  • Product Net Height:
    147 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    1.476 kg
  • Product Net Length:
    223 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    220 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    320 mm
  • Package Level 1 Gross Weight:
    1.5 kg
  • Package Level 1 EAN:
    4011617104551

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39174000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • ETIM 8:
    EC000211 - Gland plate for enclosure/cabinet
  • EPLAN Catalog Tree:
    Mechanics / Housings / Accessories
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39174000
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds