Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZ503

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TZ503

General Information

  • Extended Product Type:
    TZ503
  • Product ID:
    2CPX010487R9999
  • EAN:
    4011617104872
  • Catalog Description:
    TZ503 Enclosure accessories, 70 mm x 100 mm x 180 mm
  • Long Description:
    L-handle with key plate and lock, suitable for TwinLine wall and standing cabinets as well as ComfortLine wall cabinets and compact distribution boards.

Accessories

Identifier Description Type Qty Unit Of Measure
2CPX052414R9999
CZT60 ComfortLine Accessory door, 54 mm x 56 mm x 28 mm CZT60 1 piece
2CPX052416R9999
CZT23H ComfortLine Enclosure accessories, 275.5 mm x 29.5 mm x 5 mm CZT23H 1 piece
2CPX052417R9999
CZT24H ComfortLine Enclosure accessories, 350.5 mm x 29.5 mm x 5 mm CZT24H 1 piece
2CPX052418R9999
CZT25H ComfortLine Enclosure accessories, 425.5 mm x 29.5 mm x 5 mm CZT25H 1 piece
2CPX052419R9999
CZT26H ComfortLine Enclosure accessories, 500.5 mm x 29.5 mm x 5 mm CZT26H 1 piece
2CPX052420R9999
CZT27H ComfortLine Enclosure accessories, 575.5 mm x 29.5 mm x 5 mm CZT27H 1 piece
2CPX052421R9999
CZT28H ComfortLine Enclosure accessories, 650.5 mm x 29.5 mm x 5 mm CZT28H 1 piece
2CPX052422R9999
CZT29H ComfortLine Enclosure accessories, 725.5 mm x 29.5 mm x 5 mm CZT29H 1 piece

Technical

  • Closure Type:
    Cylinder
  • Enclosure Type:
    Enclosure accessories
  • Handle Type:
    Door handle

Environmental

  • Environmental Information:
    2CPC100001X0201
  • SCIP:
    9b5c3db1-5944-4129-b319-931952a2436d Germany (DE)
  • Simplified SCIP:
    9b5c3db1-5944-4129-b319-931952a2436d Germany (DE)

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    180 mm
  • Product Net Weight:
    0.275 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Depth / Length:
    180 mm
  • Package Level 1 Gross Weight:
    0.295 kg
  • Package Level 1 EAN:
    4011617104872

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39263000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000327 - Lock system for switchgear cabinet systems
  • ETIM 8:
    EC000327 - Lock system for enclosure/cabinet
  • EPLAN Catalog Tree:
    Mechanics / Housings / Accessories
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39263000
  • eClass:
    V11.0 : 27400641
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds