Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TZ510

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZ510

General Information

  • Extended Product Type:
    TZ510
  • Product ID:
    2CPX010494R9999
  • EAN:
    4011617104940
  • Catalog Description:
    TZ510 Enclosure accessories, 160 mm x 35 mm x 45 mm
  • Long Description:
    Swivel lever for profile half cylinders, 40 mm (30/10), suitable for TwinLine wall and standing cabinets.

Technical

  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Closure Type:
    Cylinder
  • Enclosure Type:
    Enclosure accessories
  • Handle Type:
    Rotary lever

Material Compliance

  • RoHS Information:
    2CPC100021X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    160 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    0.006 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.143 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000327 - Lock system for enclosure/cabinet
  • ETIM 9:
    EC000327 - Lock system for enclosure/cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39263000
  • eClass:
    V11.0 : 27400641
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links