You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZ607

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZ607

General Information

  • Extended Product Type:
    TZ607
  • Product ID:
    2CPX010502R9999
  • EAN:
    4011617105022
  • Catalog Description:
    TZ607 Enclosure accessories, 45 mm x 105 mm x 180 mm
  • Long Description:
    Door hinge with a door opening angle of 180 degrees, suitable for TwinLine wall and standing cabinets. The door hinges with external pivot allow for optimal access during expansion, operation, maintenance and commissioning. The simple assembly and exchangeability make it easy to convert the door hinge.

Technical

  • Enclosure Type:
    Enclosure accessories
  • Surface Finishing:
    Powder-coated
  • Material:
    Aluminium

Environmental

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    180 mm
  • Product Net Weight:
    0.126 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.202 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001167 - Hinge for distribution systems
  • ETIM 9:
    EC001167 - Hinge for distribution systems
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    83021000
  • eClass:
    V11.0 : 27400643
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links