You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZ609

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZ609

General Information

  • Extended Product Type:
    TZ609
  • Product ID:
    2CPX010504R9999
  • EAN:
    4011617105046
  • Catalog Description:
    TZ609 Accessory cabinet connection, 20 mm x 150 mm x 240 mm
  • Long Description:
    IP55 protection frame for insulated cabinet stacking, to ensure insulation when installing cabinets next to each other, suitable for TwinLine-G (SZ) meter cabinets, and TwinLine wall and standing cabinets.

Technical

  • Model Number:
    Coupling piece, side
  • Enclosure Type:
    Accessory cabinet connection
  • Material:
    Plastic
  • Color:
    Other

Environmental

Dimensions

  • Product Net Width:
    150 mm
  • Product Net Height:
    20 mm
  • Product Net Depth / Length:
    240 mm
  • Product Net Weight:
    0.161 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.167 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002622 - Components for arrangement / baying system (enclosure/cabinet)
  • ETIM 9:
    EC002622 - Components for arrangement/baying system (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85472000
  • eClass:
    V11.0 : 27182813
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links