Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZB205L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TZB205L

General Information

  • Extended Product Type:
    TZB205L
  • Product ID:
    2CPX010551R9999
  • EAN:
    4011617105510
  • Catalog Description:
    TZB205L Door, Field width: 2, 793 mm x 525.5 mm x 27 mm, IP55
  • Long Description:
    Steel sheet left door, 2FB, 5RE, powder-coated, color: RAL 7035, door with rod lock and 3 mm double-bit standard lock, suitable for TwinLine-TW/L/G405 wall cabinets.

Technical

  • Enclosure Type:
    Door
  • Enclosure Type of Height:
    1
  • Door Type:
    Double
  • Surface Finishing:
    Powder coating
  • Material:
    Steel
  • DIN Place Units:
    120
  • Model Number:
    Protective door
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Light grey
  • Thickness:
    "

Environmental

  • Degree of Protection:
    IP55
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    525.5 mm
  • Product Net Height:
    793 mm
  • Product Net Depth / Length:
    27 mm
  • Product Net Weight:
    7.852 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    813 mm
  • Package Level 1 Depth / Length:
    40 mm
  • Package Level 1 Gross Weight:
    9.46 kg
  • Package Level 1 EAN:
    4011617105510

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Housings / Door
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds