Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TZG110

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZG110

General Information

  • Extended Product Type:
    TZG110
  • Product ID:
    2CPX010572R9999
  • EAN:
    4011617105725
  • Catalog Description:
    TZG110 Plinth, Field width: 1, 100 mm x 300 mm x 203.5 mm
  • Long Description:
    Plinth, series TwinLine, suitable for series: TwinLine, partly assembled, for the internal use, Powder-coated, in RAL 9005, cable entry on side via pre-punched, dimensions in mm (H x W x D): 100 x 300 x 203.5, panel width 1

Technical

  • Maximum Load Capacity:
    88.8 kg
  • Model Number:
    Base complete
  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Enclosure Type:
    Plinth
  • Surface Finishing:
    Powder-coated
  • Material:
    Steel
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    Black (dark black)

Material Compliance

  • RoHS Information:
    2CPC100021X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    300 mm
  • Product Net Height:
    100 mm
  • Product Net Depth / Length:
    203.5 mm
  • Product Net Weight:
    2.224 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    2.313 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000721 - Base/base element (enclosure/cabinet)
  • ETIM 9:
    EC000721 - Base/base element (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182003
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links