You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZG205

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZG205

General Information

  • Extended Product Type:
    TZG205
  • Product ID:
    2CPX010573R9999
  • EAN:
    4011617105732
  • Catalog Description:
    TZG205 Plinth, Field width: 2, 50 mm x 550 mm x 203.5 mm
  • Long Description:
    Plinth, series TwinLine, suitable for series: TwinLine, partly assembled, for the internal use, Powder-coated, in RAL 9005, dimensions in mm (H x W x D): 50 x 550 x 203.5, panel width 2

Technical

  • Maximum Load Capacity:
    163.7 kg
  • Model Number:
    Base complete
  • Enclosure Type:
    Plinth
  • Surface Finishing:
    Powder-coated
  • Material:
    Steel
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    Black (dark black)

Environmental

Dimensions

  • Product Net Width:
    550 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    203.5 mm
  • Product Net Weight:
    1.907 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    1.983 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000721 - Base/base element (enclosure/cabinet)
  • ETIM 9:
    EC000721 - Base/base element (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182003
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links