You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZG305

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZG305

General Information

  • Extended Product Type:
    TZG305
  • Product ID:
    2CPX010575R9999
  • EAN:
    4011617105756
  • Catalog Description:
    TZG305 Plinth, Field width: 3, 50 mm x 800 mm x 203.5 mm
  • Long Description:
    Plinth, series TwinLine, suitable for series: TwinLine, partly assembled, for the internal use, Powder-coated, in RAL 9005, dimensions in mm (H x W x D): 50 x 800 x 203.5, panel width 3

Technical

  • Maximum Load Capacity:
    236.1 kg
  • Model Number:
    Base complete
  • Enclosure Type:
    Plinth
  • Surface Finishing:
    Powder-coated
  • Material:
    Steel
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    Black (dark black)

Environmental

Dimensions

  • Product Net Width:
    800 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    203.5 mm
  • Product Net Weight:
    2.408 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    2.504 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000721 - Base/base element (enclosure/cabinet)
  • ETIM 9:
    EC000721 - Base/base element (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182003
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links