Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZM108

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TZM108

General Information

  • Extended Product Type:
    TZM108
  • Product ID:
    2CPX010595R9999
  • EAN:
    4011617105954
  • Catalog Description:
    TZM108 Mounting plate, Field width: 1, 1200 mm x 246 mm x 2 mm
  • Long Description:
    Mounting plate, 1FB, 8RE, not installed, 2 mm steel sheet, zinc-plated, external dimensions: H x B in mm: 1100 x 246, suitable for TwinLine-TW/L/G108 wall cabinets.

Technical

  • Enclosure Type:
    Mounting plate
  • Enclosure Type of Height:
    4
  • Surface Finishing:
    Galvanised
  • Material:
    Steel
  • DIN Place Units:
    96
  • Thickness:
    2 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    246 mm
  • Product Net Height:
    1200 mm
  • Product Net Depth / Length:
    2 mm
  • Product Net Weight:
    7.378 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    1200 mm
  • Package Level 1 Height:
    38 mm
  • Package Level 1 Depth / Length:
    246 mm
  • Package Level 1 Gross Weight:
    7.47 kg
  • Package Level 1 EAN:
    4011617105954

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73269098
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000213 - Mounting plate for distribution board
  • ETIM 8:
    EC000213 - Mounting plate for distribution board
  • EPLAN Catalog Tree:
    Mechanics / Housings / Mounting panels
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    73269098
  • eClass:
    V11.0 : 27400639
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds