Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZP312

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TZP312

General Information

  • Extended Product Type:
    TZP312
  • Product ID:
    2CPX010645R9999
  • EAN:
    4011617106456
  • Catalog Description:
    TZP312 Touch guard, Field Width: 3, 1800 mm x 750 mm x 30 mm
  • Long Description:
    Touch protection, 3FB, 12RE, not installed, for installation with meter and distributor fields, combination kits or CombiLine-M modules, the touch protection is included in the insulated cabinet in the scope of delivery, for earthed cabinets, it must be ordered separately as an accessory, suitable for TwinLine-TW/L/G312 standing cabinets.

Technical

  • Accessory Type:
    Other
  • Enclosure Type:
    Touch guard
  • Material:
    Plastic

Environmental

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    1800 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    1.3 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Depth / Length:
    1820 mm
  • Package Level 1 Gross Weight:
    1.352 kg
  • Package Level 1 EAN:
    4011617106456
  • Package Level 2 Units:
    pallet (lift) 108 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85472000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Housings / Accessories
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85472000
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds