You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZ618

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZ618

General Information

  • Extended Product Type:
    TZ618
  • Product ID:
    2CPX010673R9999
  • EAN:
    4011617106739
  • Catalog Description:
    TZ618 Enclosure accessories, 500 mm x 100 mm x 30 mm
  • Long Description:
    Touch protection for one-level meter fields, not installed, suitable for earthed TwinLine wall and standing cabinets.

Technical

  • Accessory Type:
    Other
  • Enclosure Type:
    Enclosure accessories
  • Material:
    Plastic

Environmental

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    500 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    0.265 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.27 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85472000
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links