Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TZP104A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZP104A

General Information

  • Extended Product Type:
    TZP104A
  • Product ID:
    2CPX010708R9999
  • EAN:
    4011617107088
  • Catalog Description:
    TZP104A Touch guard, Field width: 1, 600 mm x 250 mm x 30 mm
  • Long Description:
    Touch protection, 1FB, 4RE, installed in the cabinet, with factory-installed meter and distributor fields, combination kits or CombiLine-M modules, suitable for TwinLine-TW/L/G104 wall cabinets.

Technical

  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Accessory Type:
    Other
  • Enclosure Type:
    Touch guard
  • Material:
    Plastic

Material Compliance

  • RoHS Information:
    2CPC100021X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    600 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    0.454 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.493 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85472000
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links