Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZP406A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TZP406A

General Information

  • Extended Product Type:
    TZP406A
  • Product ID:
    2CPX010731R9999
  • EAN:
    4011617107316
  • Catalog Description:
    TZP406A Touch guard, Field Width: 4, 900 mm x 1000 mm x 30 mm
  • Long Description:
    Touch protection, 4FB, 6RE, installed in the cabinet, with factory-installed meter and distributor fields, combination kits or CombiLine-M modules, suitable for TwinLine-TW/L/G406 wall cabinets.

Technical

  • Accessory Type:
    Other
  • Enclosure Type:
    Touch guard
  • Material:
    Plastic

Environmental

Dimensions

  • Product Net Width:
    1000 mm
  • Product Net Height:
    900 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    0.986 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    1000 mm
  • Package Level 1 Height:
    37 mm
  • Package Level 1 Depth / Length:
    900 mm
  • Package Level 1 Gross Weight:
    1.069 kg
  • Package Level 1 EAN:
    4011617107316

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85472000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Housings / Accessories
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85472000
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds